Selecting Units

Introduction

You can select units using the area immediately above the map that can include the ALERTS, WARNINGS and ALL tabs, and options such as Fleet and Unit. Only selected units:

By default, all units that have sent a tracking message within 90 days are selected and are displayed on the map.

The number of units that are currently selected is shown in the counter near the top-right corner of the map (just above SHOW HISTORY/SHOW LIVE). For example, '6/24' shows that you have access to 24 units, of which 6 are selected because they match your current selection criteria.

Clearing selection criteria

Map pages

Page Options and Features

About the ALERTS, WARNINGS and ALL Tabs

Fleet, Unit, Alert, Warning and Filter Menus

AREA

NEAR

SEARCH